GFA-Z 125-40-20
Intermediate jaw with spring plate
ID 430078
System jaws, standard
Product features:
Product features:
- Intermediate jaw with slot
- incl. 2 spring leaves and bolts
- Interface 1: W-125-1
- Suitable for: KSG 125
- Dimensions: 125 x 40 x 20 mm
- Weight: 1.07 kg
Technical details
| 幅 [mm] | 125.0 |
|---|---|
| 奥行 [mm] | 20.0 |
| 高さ [mm] | 40.0 |
| 供給単位 | 個数 |
| 重量 [kg] | 1.07 |
納品内容
システムジョー