KSH3 140-Z-PM-BWA
Hydraulic 2-jaw clamping force blocks
ID 1529585
Hydraulic clamping force block standard
Product features:
Product features:
- 2-jaw clamping force block
- Centric clamping
- Standard stroke
- Jig-produced positioning bores
- Pneumatic end position monitoring
- Pneumatic contact monitoring
- Base jaws: Jaw quick change
- Dimensions: 140 x 140 x 101,5 mm
- Clamping force at max. operating pressure: 30 kN
- Stroke per jaw: 3 mm
- Max. jaw height: 33 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 10 - 60 bar
- Oil consumption per double stroke: 70 cm³
- Closing/opening time: 1 s
- Weight: 10 kg
Technical details
Stroke per jaw [mm] | 3.0 |
---|---|
Clamping force at max. operating pressure [kN] | 30.0 |
Min. operating pressure [bar] | 10.0 |
Max. operating pressure [bar] | 60.0 |
Repeat accuracy of vise [mm] | 0.01 |
Max. jaw height [mm] | 33.0 |
Distance H [mm] | 17.5 |
Oil consumption per double stroke [cm³] | 70.0 |
Closing/opening time [s] | 1.0 |
Weight [kg] | 10.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual