ROTA NCE
3-jaw power chuck with through-hole
Extremely lightweight 3-jaw power chucks with innovative design for large savings potential with dynamic processes. The chuck is ideal for use on machines with short-stroke cylinders.
설명
Advantages – Your benefits
- Energy efficient thanks to extremely low moment of inertia
Shorter cycle times and reduced energy costs - Connection dimensions 100% compatible with power lathe chucks from the Kitagawa BB200 series (up to size 260)
Existing Kitagawa chucks can be replaced within a short time period - Precision wedge-hook power lathe chuck for highest quality requirements
Allows excellent machining results - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Modular center sleeve system
Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves - Base jaws with fine serration 1.5 mm x 60° and 1/16" x 90° as standard
High flexibility in the range of top jaws - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Robust lightweight chuck with up to 40% reduced moment of inertia at highest rigidity
The SCHUNK ROTA NCE combines lightweight design, maximum bearing load capacity, and an extraordinary design language. The geometry of the lathe chuck was adapted to the power flow so that despite the lightweight geometry, a maximum rigidity is ensured. Compared to conventional lathe chucks, the inertia is reduced by up to 40% depending on the size. - In doing so, the SCHUNK ROTA NCE provides the ideal requirements for a high process dynamics and productivity with minimum energy consumption. Particularly in line production, the energy and cycle time-efficient lathe chuck promises significant savings and is also ideally suitable for the energy management certification DIN EN ISO 50001.