arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO HSK-A50 Ø12x90 Illustration similar

CELSIO HSK-A50 Ø12x90

Heat shrinking toolholder

ID 208113

CELSIO HSK-A50 Ø12x90, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: HSK-A 50
  • Clamping diameter: 12 mm
  • Projecting length: 90 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 150 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface HSK-A 50
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 12 mm
D2 [mm] 32
D6 [mm] 24
Projecting length L1 [mm]/[inch] 90 mm / 3.5"
L2 [mm] 48
L3 [mm] 10
L4 [mm] 64
G M10x1
Min. torque [Nm] 150
Weight [kg] 0.8

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)

Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)

Individual
Additional sizes and customized designs are available upon request