ER11 Mini SK40x130
ID 1314967
- ER Collet Chucks Mini
- Series: ER Collet Chucks Mini
- Toolholder interface: SK 40
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | ER Collet Chucks Mini |
---|---|
Series | ER Collet Chucks Mini |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
ER clamping size | ER 11 |
Min. clamping diameter D1 [mm] | 1 |
Max. clamping diameter D1 [mm] | 7 |
D2 [mm] | 16 |
D3 [mm] | 16 |
Projecting length L1 [mm] | 130 |
L4 [mm] | 12 |
L5 [mm] | 110.9 |
G | M8x1 |
Weight [kg] | 1.01 |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Length adjustment screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request