MES CF SCAPTO C4 Ø16x32
Face mill arbors
ID 23004437
MES CF SCAPTO C4 Ø16x32, 刀柄
- 平面铣刀刀柄
- 系列: 平面铣刀刀柄
- Cool Flow 版本
- 刀具夹持接口: SCHUNK CAPTO C4
- 夹持直径: 16 mm
- 夹持直径的螺纹: M8
- 突出长度: 32 mm
- 回转精度: 从锥体到 D1 测量 ≤ 0.006 mm
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
Technical details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | SCHUNK CAPTO C4 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 16 mm |
| Thread tightening bolt G | M8 |
| D2 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 32 mm / 1.3" |
| L4 [mm] | 9.5 |
| L11 [mm] | 17.0 |
| Weight [kg] | 0.395 |
| Cool Flow variant | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request