TENDO ES CAT50 Ø32x30.9
ID 204319
- Hydraulic Expansion Toolholders
- Series: TENDO ES
- Toolholder interface: CAT 50
- Clamping diameter: 32 mm
- Projecting length: 30.9 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 650 Nm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO ES |
Toolholder interface | CAT 50 |
Toolholder standard | ASME B5.50 |
Clamping diameter D1 | 32 mm |
D2 [mm] | 69.85 |
D6 [mm] | 48 |
L2 [mm] | 59.75 |
L4 [mm] | 11.85 |
Min. torque [Nm] | 650 |
Weight [kg] | 2.5 |
Version
Extra short design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Length adjustment screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request