TENDO FLANGE CAT50 Adapter
Hydraulic Expansion Toolholders
ID 28000185
TENDO FLANGE CAT50 Adapter, Toolholders
- Hydraulic Expansion Toolholders
- Series: TENDO FLANGE
- Toolholder interface: FLANSCH/FLANGE
- Projecting length: 56 mm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO FLANGE |
Toolholder interface | FLANSCH/FLANGE |
Toolholder standard | ASME B5.50 |
L4 [mm] | 21 |
L5 [mm] | 37 |
G | M16x1 |
Weight [kg] | 4.166 |
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length adjustment screw
With adjustment screw for axial length adjustment