arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-S CAT50 Ø1/2 Illustration similar

TRIBOS-S CAT50 Ø1/2"x150

Polygonal Toolholders

ID 205494

TRIBOS-S CAT50 Ø1/2"x150, Toolholders
  • Polygonal Toolholders
  • Series: TRIBOS-S
  • Toolholder interface: CAT 50
  • Clamping diameter: 1/2"
  • Projecting length: 150 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 40 Nm
Technology Polygonal Toolholders
Series TRIBOS-S
Toolholder interface CAT 50
Toolholder standard ASME B5.50
Clamping diameter D1 1/2"
D2 [mm] 20
D3 [mm] 22.1
D4 [mm] 69.85
L2 [mm] 47
L3 [mm] 10
L4 [mm] 45
L5 [mm] 82
L6 [mm] 130.95
G M8x1
Min. torque [Nm] 40
Weight [kg] 3.31

Version
Long, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length adjustment screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request