ROTA NC 1000-350 Z720-SV90°
3-jaw power chuck with through-hole
ID 852081
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 350 mm
- Spindle holder: ISO 702-4 Nr. 28 (Z720)
- Jaw interface: 3/32" x 90° Nut 30H7
- Stroke per jaw: 16 mm
- Piston stroke: 50 mm
- Max. clamping force: 410 kN
- Max. actuating force: 180 kN
- Max. RPM: 700 1/min
- Weight: 957 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 28 (Z720) |
Serration | 3/32" x 90° |
Max. rotational speed [1/min] | 700 |
Max. clamping force [kN] | 410 |
Max. actuating force [kN] | 180 |
Stroke/jaw [mm] | 16 |
Piston stroke (H) [mm] | 50 |
Moment of inertia [kgm²] | 100 |
Weight [kg] | 957 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB-M 800
- red
-
SP-HB 800
- yellow
-
SP-WB 800
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual