THL-A plus 200 M-B
Steady rest with swing-out lever arm
ID 825224
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Manual lubrication
- Spherical rollers
- Clamping range: 8 - 80 mm
- Max. clamping force per roller: 3.5 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.02 mm
- Repeat accuracy: < 0.005 mm
- Max. circumferential speed: 605 m/min
- Weight: 15.8 kg
Technical details
Type of lubrication | Manual lubrication |
---|---|
Rollers | spherical |
Min. clamping Ø [mm] | 8 |
Max. clamping Ø [mm] | 80 |
Min. operating pressure [bar] | 8 |
Max. operating pressure [bar] | 60 |
Max. clamping force per roller [kN] | 3.5 |
Centering accuracy [mm] | < 0.02 |
Repeat accuracy [mm] | < 0.005 |
Max. circumferential speed [m/min] | 605 |
Weight [kg] | 15.8 |