arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

For the first time, complete assembly systems with linear axes, rotary modules and grippers can be entirely implemented using the 24 V technology as a basis. The reduced maintenance costs, high process stability and lower operating costs are revolutionary.

  • Plug & Work!

Easily combine, integrated and smoothly start mechatronic SCHUNK grippers, rotary and linear modules from the modular system.

  • Easy to Start Up!

Simple commissioning of the mechatronic modules. Easy and more intuitive than in the field of pneumatics.

  • Easy to integrate!

Versatile and energy-efficient integration into the system. Consistent supply concept with standardized connecting plugs and control with digital I/O. By using conventional, standardized cables and distributors, systems can be easily and very compactly implemented.

  • Easy to use!

Low-wear and maintenance-free modules for smooth operation of handling and assembly systems without machine shutdown. Simple setting options can be used to react quickly to process changes, right up to automatic adjustment of the modules.

  • Easy to Create!

Complete Pick & Place applications can be intuitively configured with minimal construction and assembly effort

schunk.com/3d-konfigurator

Application example: Pick & place production cell

Compact and fast implementation.

Content available soon

At a glance!

Product advantages

1) Electric linear module ELP

Automatic adjustment of the optimum speed thanks to revolutionary auto-learn function. Virtually maintenance-free as no wearing parts (no shock absorbers or seals) are integrated.

2) Electric gripping swivel unit EGS

No end position shock absorber. Consequently low-maintenance and easy to commission. Multi-level, simple adjusting option of swivel speed and gripping force using manual rotary switch for maximum flexibility.

3) Gripper for small components EGP, electric

No wearing parts for the same performance as a pneumatic gripper. Speed version, the perfect solution for high-speed assembly.

4) SCHUNK pillar assembly system SAS

Modules can be perfectly combined with one another, more than 10,000 possibilities. High flexibility due to direct attachment option of the adjustable unit and media feeding.

System benefits

  • Time saving due to simple and fast commissioning of the modules and compact set-up of an overall system from the modular system.
  • Highest machine uptime and output of parts due to the use of maintenance-free components.
  • Purely electric supply, virtually no wearing parts and therefore plannable and significantly reduced operating costs.
  • Compact systems due to saving of supply lines compared to pneumatics and the use of controllers and distributors.
  • Precisely attuned modules with consistent control concept for fast and easy integration into the overall system and the higher level control unit.
  • Process reliable, with minimal vibrations and noise whilst at the same time high cycle times increases the throughput and the service life of the overall system.
  • Consistent 24V supply concept for maximum safety requirements.

Combine easily and flexibly!

The pillar assembly and accessory parts allow virtually any efficient combination without design effort.

Combine easily and flexibly!

The pillar assembly and accessory parts allow virtually any efficient combination without design effort.

1-axis application in assembly automation

Turning station for mounting and turning of components around their own axis.

1) Electric gripping swivel module EGS

2) Electric linear module ELP

3) SCHUNK pillar assembly system SAS

Content available soon

2-axis pick & place system in the field of handling and assembly

Pick & Place system for implementing gear wheels of various sizes and weights without changeover times.

1) SCHUNK pillar assembly system SAS

2) Electric linear module ELP

3) Gripper for small components EGP, electric

Content available soon

2-axis pick & place system in the field of handling and assembly

Electrically driven pick & place unit with rotary gripping module for simultaneous turning and shifting of electronic components.

1) SCHUNK pillar assembly system SAS

2) Electric linear module ELP

3) Electric gripping swivel module EGS

4) Electric universal rotary module ERS

Content available soon