arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBP 65-35-10

GBP 65-35-10

Ground jaw

ID 490579

Aufsatzbacken Standard

Produktmerkmale:
  • Backe, geschliffen
  • Schnittstelle 1: W-65-2
Technische Daten:
  • Abmessungen: 64 x 35 x 10 mm
  • Gewicht: 0.16 kg
Width [mm] 64.0
Depth [mm] 10.0
Height [mm] 35.0
Bundle Stück
Weight [kg] 0.16

Scope of delivery
Top jaw, fastening screws