KST-M8-W 3P
Connectors/sockets and adjustable housings
ID 300051
Cable connector, Plug-in connection size: M8, Angled plug
- Number of wires: 3
- Max. current: 0.5 A
Technical details
Connection sensor side | Angled plug |
---|---|
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Number of wires | 3 |
Wire cross section [mm²] | 0.25 |
Max. current per wire [A] | 0.5 |
Max. current [A] | 0.5 |
Cable connector | yes |