AKO EGK25/ISO40
Robot connection package
ID 1524690
Adapter, Suitable for: ABB IRB1300
Technical details
Product group | Robot connection package |
---|---|
Height H [mm] | 11.0 |
DIN ISO-9409 bolt circle [mm] | 40.0 |
Suitable for | ABB IRB1300 |
Weight [kg] | 0.25 |
IRB1300