arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UZB-S 80 Illustration similar

UZB-S 80

Universal intermediate jaw

ID 5518271

Slide for universal intermediate jaw UZB, Size: 80

  • Grid dimension: 2 mm
Grid dimension [mm] 2
Weight [g] 100
Max. permissible loading torque [Nm] 35
Max. perm. force Fx [N] 500
Version with slide yes
The slide of the UZB-S universal intermediate jaw is available from unit size 80 as an individual component. Removal of the slide is not possible for smaller sizes.