CELSIO BT-DC 40 Ø25x100
열 수축 툴홀더
ID 1421577
CELSIO BT-DC 40 Ø25x100, 툴홀더
- 열 수축 툴홀더
- 시리즈: CELSIO
- Dual Contact 버전
- 툴홀더 인터페이스: BT-DC 40
- 클램핑 지름: 25 mm
- 투영 길이: 100 mm
- 흔들림 정확도: DIN 69882-8에 따라 클램핑 보어에서 측정 시 ≤ 0.003 mm
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
- 최소 토크: 680 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | BT-DC 40 |
| Clamping diameter D1 | 25 mm |
| D2 [mm] | 53.0 |
| D6 [mm] | 44.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L2 [mm] | 59.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 73.0 |
| G | M16x1 |
| Min. torque [Nm] | 680.0 |
| Weight [kg] | 1.8 |
| Dual Contact variant | yes |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request