iTENDO² pad
ID 1484493
- Series: iTENDO²
- Not included in the scope of delivery: Does not contain iTENDO² toolholder. Please order iTENDO² with suitable machine interface separately.
Technical details
Technology | Sensory toolholder, components and accessories |
---|---|
Series | iTENDO² |
Data rate [Hz] | 10 |
Optional raw data [Hz] | 15000 |
Version
For direct connection to an iTENDO² toolholder.
Display value on the tablet PC:
Chatter index at 10 Hz (further evaluations are in progress). However, raw data can also be exported at 15 kHz.
Individual
Intelligent real-time sensor system - simple process monitoring and maximizing downtimes
Speeds of rotation up to 30,000 RPM – wide range of uses in many applications
Scope of delivery
Case, tablet PC with software, international power adapter, charging cable for tablet and charging cable iTENDO². All components in a practical metal case.
Fields of application
Determination of vibrations in the process, comparison of vibrations in processes. Processes can be optimized with regard to tools and clamping. Machine conditions can also be recorded and documented. Recordings can be recorded, saved and exported. Alarms and trend limits can be monitored and visualized via the tablet PC (no machine connection).