arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-RM DLS ER20 Ø3x33.5 Illustration similar

TRIBOS-RM DLS ER20 Ø3x33.5

Polygonal Toolholders

ID 1419468

TRIBOS-RM DLS ER20 Ø3x33.5, Toolholders
  • Polygonal Toolholders
  • Series: TRIBOS-RM
  • Toolholder interface: ER 20
  • Version with defined length stop
  • Clamping diameter: 3 mm
  • Projecting length: 40.7 mm
  • Run-out accuracy: ≤ 0.01 mm of 2.5 x D
  • Min. torque: 2 Nm
Technology Polygonal Toolholders
Series TRIBOS-RM
Toolholder interface ER 20
Toolholder standard ISO 15488-A
Clamping diameter D1 3 mm
ER clamping size ER 20
D2 [mm] 14
D3 [mm] 15
L [mm] 65
L2 [mm] 50
L4 [mm] 30
L5 [mm] 33.5
G M6x1
Min. torque [Nm] 2
Weight [kg] 0.25
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers

Version
Rotationally symmetrical design
Version with defined length stop

Run-out accuracy
≤ 0.01 mm of 2.5 x D

Tool shank quality
h6

Length adjustment screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory

Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request

Individual
Additional sizes and customized designs are available upon request