arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGV-H 65-124-164.3

SGV-H 65-124-164.3

Adjustable jaws

ID 490734

Systeemklemmen, standaard

Productkenmerken
  • Afstelbare klauw, hoog
  • Interface 1: W-SEI
  • Geschikt voor: KSM2 90
Technische gegevens
  • Afmetingen: 65 x 124 x 164,3 mm
  • grip stap: 3 mm
  • Gewicht: 8.5 kg
Breite [mm] 65.0
Tiefe [mm] 124.0
Höhe [mm] 164.3
Gebinde Stück
Gewicht [kg] 8.5

Lieferumfang
Systembacke; ohne Spanneinsätze