HSKN 160
Hard stepped top jaws
ID 129100
This product has been discontinued and is no longer available.
HSKN 160, Hard stepped top jaws
- Serration: 1.5 mm x 60°
- Groove width: 11 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 11 |
Width B [mm] | 26 |
Height H [mm] | 37.5 |
Length L [mm] | 62 |
Clamping depth T [mm] | 10 |
Hole spacing a [mm] | 17.5 |
Hole spacing b [mm] | 16.5 |
Hole spacing c [mm] | 16.5 |
Screws | M8 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 0.65 |