ROTA THW3 500-165 A11-GBK
3-jaw power chuck with jaw quick-change for standard stroke cylinder
ID 1366722
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw ring piston chuck
- Sealed design
- Jaw quick-change system
- Through-hole: 165 mm
- Spindle holder: ISO 702-1 Nr. 11
- Jaw interface: Straight serration
- Stroke per jaw: 10.5 mm
- Tooth pitch: 7 mm
- Piston stroke: 30 mm
- Max. clamping force: 240 kN
- Max. actuating force: 128 kN
- Max. rotational speed: 2200 1/min
- Weight: 225.1 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 11 |
Serration | Straight serration |
Max. rotational speed [1/min] | 2200 |
Max. clamping force [kN] | 240 |
Max. actuating force [kN] | 128 |
Stroke/jaw [mm] | 10.5 |
Tooth pitch [mm] | 7 |
Piston stroke (H) [mm] | 30 |
Moment of inertia [kgm²] | 7.83 |
Weight [kg] | 225.1 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 400
- red
-
SFA 400
- yellow
-
GST 500-630
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual