arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL plus 200 M-Z

THL plus 200 M-Z

Steady rests with rear cylinder

ID 825212

Standard steady rest

Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Manual lubrication
  • Cylindrical rollers
Technical data:
  • Clamping range: 8 - 101 mm
  • Max. clamping force per roller: 3.5 kN
  • Actuation pressure: 8 - 60 bar
  • Centering accuracy: < 0.02 mm
  • Repeat accuracy: < 0.005 mm
  • Max. circumferential speed: 605 m/min
  • Weight: 15.8 kg
Type of lubrication Manual lubrication
Rollers cylindrical
Min. clamping Ø [mm] 8
Max. clamping Ø [mm] 101
Min. operating pressure [bar] 8
Max. operating pressure [bar] 60
Max. clamping force per roller [kN] 3.5
Centering accuracy [mm] < 0.02
Repeat accuracy [mm] < 0.005
Max. circumferential speed [m/min] 605
Weight [kg] 15.8