CMS 040-K-B
ID 1545285
- Piston stroke monitoring: not possible
- Force Fz max.: 700 N
- Max. total payload: 9 kg
Technical details
| Recommended handling weight [kg] | 9.0 |
|---|---|
| Lock sensing | not possible |
| Repeat accuracy [mm] | 0.02 |
| Weight [kg] | 0.16 |
| Robot-side coupling flange | ISO 9409-1-40-4-M6 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Diameter D [mm] | 1.0 |
| Height Z [mm] | 24.0 |
| Screw connection diagram | S7 |
| max. static tensile force Fz [N] | 700.0 |
| Max. dynamic moment Mx/My [Nm] | 22.5 |
| Max. dynamic moment Mz [Nm] | 15.0 |
| Max. static moment Mx/My [Nm] | 45.0 |
| Max. static moment Mz [Nm] | 75.0 |
Dimensions and maximum loads
Load diagram
Dimensions and maximum loads
This is the sum of all static loads that are permitted to act on the change system to ensure error-free functioning.
Load diagram
Maximum handling weight as a function of acceleration and lever arm (by Mx/My). The diagram does not replace the technical design.
- X-axis:
- Lever arm
- Y-axis:
- Weight
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
Manual via locking lever
Operating principle
The head and adapter are locked and unlocked with a pin by operating the manual lever.
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Warranty
24 months