arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SDE 138

SDE 138

Accessories for the standard quick-change pallet systems

ID 471018

Accessories for the standard quick-change pallet systems

Product features:
  • Protection cover
  • For closing the changing interface
Technical data:
  • Clamping pin size: 40 mm
  • Material: Aluminum
  • Weight: 0.5 kg
Diameter [mm] 138
Material Aluminum
Weight [kg] 0.5

Scope of delivery
Protection cover