arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KRP3 160-Z

KRP3 160-Z

Pneumatische 3-Backen-Kraftspannblöcke

ID 1499466

Pneumatischer Kraftspannblock Standard

Produktmerkmale:
  • 3-Backen-Kraftspannblock
  • Zentrisch spannend
  • Standard Hub
  • Koordinatengefertigte Absteckbohrungen
  • Grundbacken: Spitzverzahnung und Kreuzversatz
Technische Daten:
  • Abmessungen: 160 x 160 x 82,2 mm
  • Spannkraft bei max. Betriebsdruck: 45 kN
  • Hub pro Backe: 3 mm
  • Max. Backenhöhe: 60 mm
  • Wiederholgenauigkeit: 0.01 mm
  • Betriebsdruck: 2 - 9 bar
  • Luftverbrauch pro Doppelhub bei 6 bar: 3400 cm³
  • Schließ-/Öffnungszeit: 0.4 s
  • Gewicht: 11 kg
Stroke per jaw [mm] 3.0
Clamping force at max. operating pressure [kN] 45.0
Min. operating pressure [bar] 2.0
Max. operating pressure [bar] 9.0
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 60.0
Distance H [mm] 25.0
Air consumption per double stroke at 6 bar [cm³] 3400.0
Closing/opening time [s] 0.4
Weight [kg] 11.0

Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)