arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL plus 510 Z-B

THL plus 510 Z-B

Steady rests with rear cylinder

ID 825713

Standard steady rest

Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Central lubrication
  • Spherical rollers
Technical data:
  • Spannbereich ohne Späneschutz: 85 - 350 mm
  • Max. clamping force per roller: 15 kN
  • Actuation pressure: 8 - 60 bar
  • Centering accuracy: < 0.06 mm
  • Repeat accuracy: < 0.01 mm
  • Max. circumferential speed: 565 m/min
  • Weight: 168 kg
Type of lubrication Central lubrication
Rollers spherical
Min. clamping Ø [mm] 85.0
Max. clamping Ø [mm] 350.0
Min. operating pressure [bar] 8.0
Max. operating pressure [bar] 60.0
Max. clamping force per roller [kN] 15.0
Centering accuracy [mm] < 0.06
Repeat accuracy [mm] < 0.01
Max. circumferential speed [m/min] 565.0
Weight [kg] 168.0