arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WHI HSK-A 63 Ø6x80 Illustration similar

WHI HSK-A 63 Ø6x80

Whistle Notch mountings

ID 23000288

WHI HSK-A 63 Ø6x80, 刀柄
  • Whistle Notch 刀柄
  • 系列: Whistle Notch 刀柄
  • 刀具夹持接口: HSK-A 63
  • 夹持直径: 6 mm
  • 突出长度: 80 mm
  • 回转精度: 从锥体到 D1 测量 ≤ 0.003 mm
  • 平衡等级: 转速为 8,000 RPM 时动平衡等级达 G6.3 或 Umax < 1 gmm
标配范围: 包括夹持螺钉和长度调整螺钉
Technology Whistle Notch mountings
Series Whistle Notch mountings
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 6 mm
D2 [mm] 25.0
D6 [mm] 14.5
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
L2 [mm] 36.5
L3 [mm] 10.0
L4 [mm] 54.0
G M5
G1 M6
Weight [kg] 0.88
Coolant-proof yes
Standard length yes

型号
用于夹持圆柱柄的刀具,符合 DIN 1835E/6359HE 标准

回转精度
从锥体到 D1 测量 ≤ 0.003 mm

平衡等级
转速为 8,000 RPM 时动平衡等级达 G6.3 或 Umax < 1 gmm

螺纹 G1
G1 = 夹紧螺钉的螺纹

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

标配范围
包括夹持螺钉和长度调整螺钉

单独
可按照客户要求,提供其他尺寸和订制设计