arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Jaw boxes

Dirt-resistant jaw boxes

SPK jaw boxes are SCHUNK clamping devices for individual clamping solutions on face plates with parallel running T-slots. A completely enclosed jaw drive permanently ensures optimum protection against dust, chips, and coolant. The resulting low wear ensures a long service life of the jaw boxes.
All filters
6 results
SPK

SPK

Utěsněný čelisťový blok se standardním čelisťovým rozhraním pro individuální upínací řešení na čelních deskách s rovnoběžnými T-drážkami.
Show series
812151
3/32" x 90° 
140.0 mm
180.0 mm
812150
Tongue and groove 
140.0 mm
180.0 mm
812161
3/32" x 90° 
180.0 mm
220.0 mm
812160
Tongue and groove 
180.0 mm
220.0 mm
812171
3/32" x 90° 
220.0 mm
260.0 mm
812170
Tongue and groove 
220.0 mm
260.0 mm