KEH plus
Control unit
Modular control units with holding force regulation for magnetizing or demagnetizing of up to eight magnetic chucks.
説明
Advantages – Your benefits
- Expandable modular system
Depending on the control unit, up to eight magnetic chucks can be controlled - Various standard versions depending on the case of application
One control unit for all square pole plates with and without status display from SCHUNK - 16-stage holding force adjustment
Allows clamping of thin workpieces and simplifies the alignment of heavier workpieces - Modularly constructed handheld remote control
Allows each magnetic chuck as well as its holding force regulation to be individually controlled - Display of the clamping status via LED
Increasing the safety by knowing whether the workpiece is clamped or released - Display of error codes via LCD display
In the case of malfunctions, the error cause can be found more quickly - Large selection of accessories
The control unit or the magnetic chucks can be quickly and easily adapted to new clamping tasks
Options and special information
- Increased user comfort
The modularly designed SCHUNK MAGNOS KEH plus is suitable for all square pole plates from SCHUNK. Three basic versions for the control of one, two, four or eight magnetic chucks and a wide range of different cable and handheld remote controls are sufficient to cover all requirements. - Concerning the selection of a suitable connecting cable, both small magnetic clamping plates with 4-PIN connectors as well as large magnetic chucks with 7-PIN connectors can be actuated. Equipped with connectors, all cables can be quickly and easily exchanged if necessary.
- It is also possible to assign vacant slots at any time with additional magnetic chucks. A 16-step holding force regulation process facilitates the alignment of the workpieces and allows for the clamping of thin components.