ROTA THW vario
Collet or arbor solution
この製品は廃盤品であり、期間限定での販売となります。
廃番の日付: 2023/12/31
Variable, 3-jaw power lathe chuck with jaw quick-change system for adding a collet chuck or arbor to this chuck in a matter of minutes.
説明
Advantages – Your benefits
- Simple re-equipping on a collet or arbor without changing chucks
Highest flexibility - Convenient jaw quick-change system
Minimizing set-up times and costs - High efficiency of the wedge bar system
Process-reliable clamping due to high clamping forces - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - Optimized lubrication system
Consistently high clamping forces ensured - Straight serrated base jaws GBK
Compatible to ROTA THW plus, ROTA-G and system “R“ (Reishauer) - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Jaw quick-change chuck with arbor or collet adapter
The easy way of I.D and 0.D. clamping. Profit from the possibility of additionally combining a jaw quick-change chuck with an expansion arbor or a collet chuck. - The change from O.D. to I.D. clamping with a mechanic expansion arbor is done by a modified ROTA THW vario 215 lathe chuck in just a few conversion steps in two minutes. The chuck remains on the spindle. This saves set-up costs and times.