arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
ER 精密コレットチャック

ER Precision collet chuck

ER Precision collet chuck
The ER precision collet chuck is suitable for clamping tools with cylindrical shanks in collets in accordance with DIN ISO 15488-B. Due to the large clamping range of the collets, various shank tolerances can be clamped. Using a precision collet, highest run-out accuracies of 3 microns can be attained. The clamping nut is included in the scope of delivery.
1349164
HSK-A 63 
-
75 mm / 3.0" 
1349225
HSK-A 63 
-
100 mm / 3.9" 
1471580
HSK-A 63 
-
130 mm / 5.1" 
1472589
HSK-A 63 
-
160 mm / 6.3" 
1454815
HSK-A 100 
-
75 mm / 3.0" 
1454816
HSK-A 100 
-
100 mm / 3.9" 
1472616
HSK-A 100 
-
130 mm / 5.1" 
1473970
HSK-A 100 
-
160 mm / 6.3" 
1472497
HSK-E 40 
-
60 mm / 2.4" 
1472343
HSK-E 40 
-
70 mm / 2.8"