GSM-Z
Modulo rotante di presa con pinza autocentrante
この製品はレガシー製品です。
代替製品:
Compact rotary gripper combination, consisting of a powerful rotor drive, an end-position and damping device and a 3-finger centric gripper
説明
Advantages – Your benefits
- Space-saving
as the rotary drive, end-position damping unit and gripper are merged in one compact module - Cost-saving
due to the omission of adapter plates and the costs associated with project planning, and engineering design - T-slot guidance
for precise gripping at high moment loads - Flexible
through several mounting options, infinitely adjustable swiveling angle and numerous product versions - Process reliable
as moving cables and hoses are replaced by integrated feed-throughs - Mounting on three gripper sides in five screwing directions
for universal and flexible assembly of the gripper swivel module - Air supply via hose-free direct connection or screw connections
for the specific adaption of the gripper swivel module in all automation solutions - Comprehensive accessories
due to the use of existing gripper components
Options and special information
- Despite the many options and versions already available as standard, SCHUNK also designs and produces customized versions on request.