PDSC M16-70
Accessories direct workpiece clamping systems, standard
ID 1398351
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Adjustment screw
- For fastening clamping pins with a through-hole
- Head diameter: 22.6 mm
- Thread : M16
- Screw length: 70 mm
- Weight: 0.1 kg
技術的詳細
| Head diameter [mm] | 22.6 |
|---|---|
| Thread | M16 |
| Screw length [mm] | 70.0 |
| Weight [kg] | 0.1 |
Scope of delivery
Adjustment screw