GBC 65-22-8
Serrated jaw
ID 490565
Top jaws, standard
Product features:
Product features:
- Jaw, hewn
- Interface 1: W-65-1
- Dimensions: 64 x 22 x 8 mm
- Weight: 0.08 kg
Technical details
| 幅 [mm] | 64.0 |
|---|---|
| 奥行 [mm] | 8.0 |
| 高さ [mm] | 22.0 |
| 供給単位 | piece |
| 重量 [kg] | 0.08 |
納品内容
トップジョー、固定ネジ