arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T2 Z140-A4 Illustration similar

FF-T2 Z140-A4

Standard adapter plate

ID 805000

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z140
  • Machine side: ISO 702-1 Nr. 4
Technical data:
  • Chuck pitch circle: 104.8 mm
  • Spindle pitch circle: 82.6 mm
  • Height: 21 mm
  • Through-hole: 61 mm
  • Weight: 2.9 kg
Chuck side Z140
Machine side ISO 702-1 Nr. 4
Chuck pitch circle [mm] 104.8
Spindle pitch circle [mm] 82.6
Height [mm] 21.0
Through-hole [mm] 61.0
Weight [kg] 2.9

Lieferumfang
Flansch, Befestigungsschrauben