DDF-I-040-S-V1-P1
ID 325060
- No. of fluid feed-throughs: 1
- Number of electrical feed-throughs: 4
- Workpiece weight: 20 kg
- Force Fz max.: 800 N
- Force Fd max.: 4000 N
技術的詳細
| Recommended handling weight [kg] | 20.0 |
|---|---|
| Max. drive speed [1/min] | 120.0 |
| Max. speed of rotation [°/s] | 720.0 |
| Continuous torque [Nm] | 2.5 |
| Starting torque [Nm] | 3.5 |
| Rotary movement [°] | > 360 |
| Weight [kg] | 1.9 |
| Robot-side connection | ISO 9409-1-40-4-M6 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Number of pneumatic feed-throughs | 1.0 |
| Number of vacuum feed-throughs | 1.0 |
| Max. pressure per connection [bar] | 10.0 |
| Rate of flow at 6 bar (per channel) [l/min] | 500.0 |
| Voltage [V DC] | 48.0 |
| Current [A] | 0.5 |
| Voltage [V DC] | 48.0 |
| Current [A] | 4.0 |
| Moment Mx max. [Nm] | 60.0 |
| Moment My max. [Nm] | 60.0 |
| Moment Mz max. [Nm] | 40.0 |
| Force Fz max. [N] | 800.0 |
| Force Fd max. [N] | 4000.0 |
| Max. lateral force Fq max. [N] | 200.0 |
Depending on the design, this may not completely meet the usual standards for signal cables for BUS installations. Also, neither the signal propagation time nor the damping of the signal can be defined exactly (see the Operating Manual for details).
The following measures are recommended for optimum transmission of PROFIBUS signals:
Max. loads
Max. loads
This is the max. total of all loads (acceleration forces and torques, process forces, emergency stops, etc.), which can affect a rotary feed-through, in order to ensure error-free function.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Mounting
Standardized ISO 9409 interface (robot-side)
Media transmission
Pneumatic, Vacuum and Bus signals
Housing
high-strength, hard-coated aluminum alloy
Scope of delivery
Operating and maintenance instruction, manufacturer’s declaration
Warranty
24 months