GSH-D 10-100
Accessories for the manual clamping systems standard
ID 432477
Accessories for the manual clamping systems standard
Product features:
Product features:
- Torque wrench 10 - 100 Nm
- For actuating manual clamping systems from SCHUNK
- With square drive
- Square connection: 1/2"
- Min. torque: 10 Nm
- Max. torque: 100 Nm
- Weight: 1.73 kg
기술 세부 정보
| Min. torque [Nm] | 10.0 |
|---|---|
| Max. torque [Nm] | 100.0 |
| Square connection | 1/2" |
| Weight [kg] | 1.73 |
Scope of delivery
Torque wrench