WZS HALLER HAWEMA SK 50 Ø20x90
Hydraulic expansion toolholder with compression actuation
ID 206677
WZS HALLER HAWEMA SK 50 Ø20x90, Tool grinding toolholder
- WZS HALLER HAWEMA
- Hydraulic expansion toolholder with compression actuation
- Toolholder interface: similar to SK 50
- Clamping diameter D1: 20 mm
- Projecting length L1: 90 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Détails techniques
| Technology | Hydraulic expansion toolholder with compression actuation |
|---|---|
| Series | WZS HALLER HAWEMA |
| Toolholder interface | similar to SK 50 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D4 [mm] | 28.0 |
| L2 [mm] | 52.5 |
| L5 [mm] | 5.5 |
| L6 [mm] | 31.5 |
| L7 [mm] | 70.0 |
| L9 [mm] | 191.6 |
| X [mm] | 37.5 |
| Weight [kg] | 2.9 |
Version
Hydraulic expansion toolholder mounting similar to SK 50
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request