KSP plus-BWM
Pneumatic clamping force blocks with jaw quick-change system
본 상품은 단종되었으며, 한정된 기간 동안만 판매됩니다.
대체 제품:
Pneumatically actuated 2-jaw clamping block with quick jaw change system for extremely quick adaptions to new clamping applications.
설명
Advantages – Your benefits
- Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Low height design
Maximum use of the machine room and maximum rigidity of the system - Optimized outside contour
For best side access and optimal chip falling - Cubic design
Ideal for 6-sided machining with two set-ups on 4-axis machines - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Jaw quick-change system
Rapid and easy adjustment to new clamping tasks - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- TANDEM KSP plus-BWM from SCHUNK are self-centering, pneumatic operated clamping force blocks with jaw quick-change system. They are operated with a system pressure up to 9 bar. Due to the jaw quick-change system the clamping force blocks can be adapted to new clamping tasks in just a few seconds. This leads to enormous set-up time savings.