CELSIO SCAPTO C6 Ø12x160
열 수축 툴홀더
ID 243453
CELSIO SCAPTO C6 Ø12x160, 툴홀더
- 열 수축 툴홀더
- 시리즈: CELSIO
- 툴홀더 인터페이스: SCHUNK CAPTO C6
- 클램핑 지름: 12 mm
- 투영 길이: 160 mm
- 흔들림 정확도: DIN 69882-8에 따라 클램핑 보어에서 측정 시 ≤ 0.003 mm
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
- 최소 토크: 150 Nm
기술 세부 정보
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 32.0 |
| D6 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 135.5 |
| G | M10x1 |
| Min. torque [Nm] | 150.0 |
| Weight [kg] | 1.9 |
| Coolant-proof | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request