PEB 50-34-8
Accessories for standard magnetic clamping technology
ID 1311955
Accessories for standard magnetic clamping technology
Product features:
Product features:
- 8-way pole block
- Dimensions: 230 x 110 x 34 mm
- Pole field: 8-way (2 x 4)
- Pole thread: M8
- Weight: 6.8 kg
Technické údaje
| Länge [mm] | 230.0 |
|---|---|
| Breite [mm] | 110.0 |
| Höhe [mm] | 34.0 |
| Gewicht [kg] | 6.8 |
Lieferumfang
Polblock, Befestigungsschrauben