arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
FFV Z195-D5 Illustration similar

FFV Z195-D5

Standard adapter plate

ID 836220

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z195
  • Machine side: ISO 702-2 Nr. 5
Technical data:
  • Chuck pitch circle: 223.8 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 30 mm
  • Through-hole: 79.6 mm
  • Weight: 5.6 kg
Strana sklíčidla Z195
Strana stroje ISO 702-2 Nr. 5
Roztečná kružnice sklíčidla [mm] 223.8
Roztečná kružnice vřetena [mm] 104.8
Výška [mm] 30.0
Průchozí otvor [mm] 79.6
Vlastní hmotnost [kg] 5.6

Scope of delivery
Adapter plate, mounting screws