arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Electromechanical vises

エネルギー効率に優れたバイス

Electromechanical vises are 100% electrically driven clamping devices in which the electronics and actuators are fully integrated. These vises are a key component, particularly in the area of small and medium batch sizes with comprehensive process monitoring.

Our performance promise. Your benefits.

  • Continuously programmable clamping forces
  • Programmable clamping strokes and jaw pre-positioning
  • Simple integration into machine control system
  • Detection of wear and maintenance requirements
  • Integration in almost all fieldbus systems possible
  • 製品グループ
    All filters
    2 results
    KSX-E IOL

    KSX-E IOL

    連続的にプログラム可能なクランプストロークを持つ電気駆動式5軸バイスにより、デジタル化された工程監視が可能です。
    Show series
    1601446
    125.0 mm
    492.0 mm
    Spring contacts 
    1601447
    125.0 mm
    520.0 mm
    Fixed cable connection