arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
SEI M8 Illustration similar

SEI M8

TANDEM accessories

ID 402318

Clamping force block accessories

Product features:
  • Clamping insert
Side segmentation:
  • 1st side: tungsten carbide coated
  • 2nd side: Grip
  • 3rd side: Grip, 3 mm step
  • 4th side: Grip, 6 mm step
  • 5th side: Grip, round, 6 mm step
  • 6th side: Grip, round
Technical data:
  • Dimensions: 28 x 28 x 13 mm
  • Weight: 0.05 kg
Breedte [mm] 28.0
Hoogte [mm] 13.0
Diepte [mm] 28.0
Geschikt voor 160
Gewicht [kg] 0.05

Levering
Kleminsert (4 delen), bevestigingsschroef