MSC-PM62F
MAGNOS for Grinding Applications
Electro-permanent magnetic chucks with fine parallel pole pitch for clamping of small workpieces and thin parts for precision grinding works on grinding machines.
Beschrijving
Advantages – Your benefits
- Even permanent magnetic clamping force across the entire workpiece
Low deformation and vibration clamping of the workpieces - Low vibration clamping
Improved surfaces and significantly increased precision - Deformation-free clamping
No deformation and internal forces in the workpiece due to the clamping force - Mono-block design
Compact and robust design with high rigidity - Clamping within a few seconds
Shortest possible setup times and a resulting increase in productivity - Low magnetic field height
Prevents a magnetization of the machining tools
Options and special information
- MAGNOS MSC-PM 62 magnetic chucks are connected to the control unit via a lateral connection plug. The low magnetic field height prevents magnetization in the machining tools, allowing very thin and small parts to be processed.