arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.

Soft monoblock jaws

For universal use

Soft chuck jaws are for universal use. They can be flexibly turned to the desired clamping diameter. Take advantage of our wide variety of different dimensions for your individual clamping solution.

Our performance promise. Your benefits.

  • Ground serration
  • Finely milled tongue and groove
  • Individually modifiable
  • Huge variety for your applications
  • Soft monoblock jaws

    Soft monoblock jaws

    Soft monoblock jaws made of C45 hardened and tempered steel for optimum precision in finished parts machining. By saving one additional interface, the monoblock jaw achieves a higher accuracy compared to the combination of base and top jaws. The delivery unit comprises 1 set = 3 pieces.
    Zobrazit výrobní řadu
    163100
    Šikmé ozubení 
    20.0 mm
    45.0 mm
    163101
    Šikmé ozubení 
    22.0 mm
    60.0 mm
    163102
    Šikmé ozubení 
    26.0 mm
    70.0 mm
    163103
    Šikmé ozubení 
    32.0 mm
    81.0 mm
    163104
    Šikmé ozubení 
    45.0 mm
    93.0 mm
    163105
    Šikmé ozubení 
    45.0 mm
    130.0 mm
    163106
    Šikmé ozubení 
    65.0 mm
    130.0 mm
    163200
    Šikmé ozubení 
    20.0 mm
    60.0 mm
    163201
    Šikmé ozubení 
    22.0 mm
    80.0 mm
    163202
    Šikmé ozubení 
    26.0 mm
    100.0 mm