arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
APS-M1E

APS-M1E

Analog position sensor

ID 302064

Evaluation electronics APS-M1, Size: M1E

  • Nominal voltage: 24 V
Measuring principle mechanical
Number of switching points Analog
Supply voltage DC
Nominal voltage [V] 24
Min. voltage [V] 22
Max. voltage [V] 26
Nominal current [A] 0.1
IP protection class 20
Min. ambient temperature [°C] 0
Max. ambient temperature [°C] 60
Weight [kg] 0.16
Repeat accuracy (sensor and processor) [%] 0.3
Housing material PA
Output signal 0..10 V DC | 4..20 mA
Mounting Top-hat rail