arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL3 300-200

NSL3 300-200

Clamping Stations

ID 1323571

Clamping station standard

Product features:
  • 3-way NSE plus 138
  • Spring-loaded system - Pneumatically opening
Technical data:
  • Dimensions: Ø399 x 60 mm
  • Pull-down force: 24 kN
  • Actuation pressure: 6 bar
  • Weight: 27.4 kg
Diameter [mm] 399
Pull-down force [kN] 24
Unlocking pressure [bar] 6
Weight [kg] 27.4

Scope of delivery
Clamping station, sealing nipple, pneumatic plug connection, dust protection cap, operating manual; without clamping pin, without cylindrical clamps