ER 16 Mini SK 40x130
ER collet chuck Mini
ID 1314969
ER 16 Mini SK 40x130, Toolholders
- ER collet chuck Mini
- Series: ER collet chuck Mini
- Toolholder interface: SK 40
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | ER collet chuck Mini |
|---|---|
| Series | ER collet chuck Mini |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| ER clamping size | ER 16 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 10.0 |
| D2 [mm] | 22.0 |
| D3 [mm] | 22.0 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| Projecting length L1 [mm] | 130.0 |
| L4 [mm] | 18.0 |
| L5 [mm] | 110.9 |
| G | M11x1 |
| Weight [kg] | 1.08 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
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
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request